See datasheet for actual packaging/pinout drawings

Package | PIN:

RHS | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 12.64
10 - 24 $ 11.75
25 - 99 $ 11.34
100 - 249 $ 9.91
250 - 499 $ 9.43
500 - 749 $ 8.68
750 - 999 $ 7.79
1000 - 9999 $ 7.76
  View datasheet for LMK01801BISQE/NOPB View product folder for LMK01801BISQE/NOPB

Adjust your quantity during checkout

LMK01801BISQE/NOPB-LMK01801 Dual Clock Distribution

The LMK01801 is a very low noise solution for clocking systems that require distribution and frequency division of precision clocks.

The LMK01801 features extremely low residual noise, frequency division, digital and analog delay adjustments, and fourteen (14) programmable differential outputs: LVPECL, LVDS and LVCMOS (2 outputs per differential output).

The LMK01801 features two independent inputs that can be driven differentially (LVDS, LVPECL) or in single-ended mode (LVCMOS, RF Sinewave). The first input drives output Bank A consisting of eight (8) outputs. The second input drives output Bank B consisting of six (6) outputs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00