See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHS | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMK02002ISQ/NOPB


Precision Clock Distributor with Integrated PLL

TI Store Price:

 
 
Qty.Price
1 - 9 $ 13.53
10 - 24 $ 12.58
25 - 99 $ 12.14
100 - 249 $ 10.61
250 - 499 $ 10.10
500 - 749 $ 9.29
750 - 999 $ 8.27
1000 - 9999 $ 8.27

Adjust your quantity during checkout

Texas Instruments LMK02002ISQ/NOPB

The LMK02002 precision clock conditioner combines the functions of jitter cleaning/reconditioning, multiplication, and distribution of a reference clock. The device integrates a high performance Integer-N Phase Locked Loop (PLL), and four LVPECL clock output distribution blocks.

Each clock distribution block includes a programmable divider, a phase synchronization circuit, a programmable delay, a clock output mux, and an LVPECL output buffer. This allows multiple integer-related and phase-adjusted copies of the reference to be distributed to eight system components.

The clock conditioner comes in a 48-pin LLP package and is footprint compatible with other clocking devices in the same family.


View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00