See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $299.00
 

Adjust your quantity during checkout

LMK03002CEVAL/NOPB-Precision Clock Conditioner with Integrated VCO (1566 - 1724 MHz)

The LMK03002C Evaluation Board simplifies evaluation of the LMK03002C Precision Clock Conditioner with Integrated VCO. The package consists of an Evaluation Board, Evaluation Board Instructions, and a cable for programming the device through a PC parallel port. Code-Loader is the software used to program the evaluation board. CodeLoader will run on a Windows 2000 or Windows XP PC.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00