See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHS | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMK03002ISQ/NOPB


Precision Clock Conditioner with Integrated VCO

TI Store Price:

 
 
Qty.Price
1 - 9 $ 14.98
10 - 24 $ 13.93
25 - 99 $ 13.44
100 - 249 $ 11.74
250 - 499 $ 11.17
500 - 749 $ 10.28
750 - 999 $ 9.15
1000 - 9999 $ 9.15

Adjust your quantity during checkout

Texas Instruments LMK03002ISQ/NOPB

The LMK03002/LMK03002C precision clock conditioners combine the functions of jitter cleaning/reconditioning, multiplication, and distribution of a reference clock. The devices integrate a Voltage Controlled Oscillator (VCO), a high performance Integer-N Phase Locked Loop (PLL), a partially integrated loop filter, and four LVPECL clock output distribution blocks.

The VCO output is optionally accessible on the Fout port. Internally, the VCO output goes through a VCO Divider to feed the various clock distribution blocks.

Each clock distribution block includes a programmable divider, a phase synchronization circuit, a programmable delay, a clock output mux, and an LVPECL output buffer. This allows multiple integer-related and phase-adjusted copies of the reference to be distributed to four system components.

The clock conditioners come in a 48-pin WQFN package and are footprint compatible with other clocking devices in the same family.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00