See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NKD | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMK03806BISQE/NOPB


Ultra-low jitter clock generator with 14 outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 12.17
10 - 24 $ 11.31
25 - 99 $ 10.92
100 - 249 $ 9.54
250 - 499 $ 9.08
500 - 749 $ 8.35
750 - 999 $ 7.43
1000 - 9999 $ 7.43

Adjust your quantity during checkout

Texas Instruments LMK03806BISQE/NOPB

The LMK03806 device is a high-performance, ultra low-jitter, multi-rate clock generator capable of synthesizing 8 different frequencies on 14 outputs at frequencies of up to 2.6 GHz. Each output clock is programmable in LVDS, LVPECL or LVCMOS format. The LMK03806 integrates a high-performance integer-N PLL, low-noise VCO, and programmable output dividers to generate multiple reference clocks for SONET, Ethernet, Fiber Channel, XAUI, Backplane, PCIe, SATA, and Network Processors from a low-cost crystal.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00