See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $299.00
 

Adjust your quantity during checkout

LMK04000BEVAL/NOPB-Clock Jitter Cleaner With Cascaded PLLs and Integrated 1.2 GHz VCO (LVPECL LVCMOS Outputs)

The LMK04000 Evaluation Board simplifies evaluation of the LMK04000B Precision Clock Conditioner with Dual PLLs and Integrated VCO. Configuring and controlling the board is accomplished using Texas Instruments' CodeLoader software, which can be downloaded from TI's website.

The CodeLoader software will run on a Windows 2000 or Windows XP PC. The CodeLoader software is used to program the internal registers of the LMK04000B device through a MICROWIRETM interface.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00