See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

ZCR | 144

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMK04616ZCRR


Ultra Low-Noise and Low Power JESD204B Compliant Clock Jitter Cleaner

TI Store Price:

 
 
Qty.Price
1 - 9 $ 23.44
10 - 24 $ 21.80
25 - 99 $ 21.04
100 - 249 $ 18.37
250 - 499 $ 17.49
500 - 749 $ 16.09
750 - 999 $ 14.32
1000 - 9999 $ 14.32

Adjust your quantity during checkout

Texas Instruments LMK04616ZCRR

The LMK0461x device family is the industry’s highest performance and lowest power jitter cleaner with JESD204B support. The 16 clock outputs can be configured to drive eight JESD204B converters or other logic devices using device and SYSREF clocks. The 17th output can be configured to provide a signal from PLL2 or a copy from the external VCXO.

Features like fully integrated PLL1 and PLL2 loop filters, a high number of integrated LDOs, digital and analog delay, the flexibility to supply outputs with 3.3V, 2.5V and 1.8V as well as the option to generate multiple SYSREF domains simultaneously makes the device easy to use.

Not limited to JESD204B applications each of the 17 outputs can be configured for traditional clocking systems.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00