See datasheet for actual packaging/pinout drawings

Package | PIN:

NKD | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 18.23
10 - 24 $ 16.95
25 - 99 $ 16.36
100 - 249 $ 14.29
250 - 499 $ 13.60
500 - 749 $ 12.52
750 - 999 $ 11.14
1000 - 9999 $ 11.14
  View datasheet for LMK04826BISQ/NOPB View product folder for LMK04826BISQ/NOPB

Adjust your quantity during checkout

LMK04826BISQ/NOPB-Ultra Low Jitter Synthesizer and Jitter Cleaner

The LMK0482x family is the industry’s highest performance clock conditioner with JEDEC JESD204B support.

The 14 clock outputs from PLL2 can be configured to drive seven JESD204B converters or other logic devices using device and SYSREF clocks. SYSREF can be provided using both DC and AC coupling. Not limited to JESD204B applications, each of the 14 outputs can be individually configured as high performance outputs for traditional clocking systems.

The high performance combined with features like the ability to trade off between power or performance, dual VCOs, dynamic digital delay, holdover, and glitchless analog delay make the LMK0482x family ideal for providing flexible high performance clocking trees.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00