The LMK0482x family is the
industrys highest performance clock conditioner with JEDEC JESD204B support.
The 14 clock outputs from PLL2 can be configured to drive seven JESD204B converters or
other logic devices using device and SYSREF clocks. SYSREF can be provided using both DC and AC
coupling. Not limited to JESD204B applications, each of the 14 outputs can be individually
configured as high performance outputs for traditional clocking systems.
The high performance combined with features like the ability to trade off between power
or performance, dual VCOs, dynamic digital delay, holdover, and glitchless analog delay make the
LMK0482x family ideal for providing flexible high
performance clocking trees.
View datasheet View product folder