See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NKD | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMK04906BISQ/NOPB


Ultra Low Noise Clock Jitter Cleaner/Multiplier with 6 Programmable Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 13.63
10 - 24 $ 12.01
25 - 99 $ 11.03
100 - 249 $ 10.25
250 - 499 $ 9.35
500 - 749 $ 8.24
750 - 999 $ 7.33
1000 - 9999 $ 6.49

Adjust your quantity during checkout

Texas Instruments LMK04906BISQ/NOPB

The LMK04906 is the industry’s highest performance clock jitter attenuator with superior clock jitter cleaning, generation, and distribution with advanced features to meet high performance timing application needs.

The LMK04906 accepts 3 clock inputs ranging from 1 kHz to 500 MHz and generates 6 unique clock output frequencies ranging from 284 kHz to 2.6 GHz. The LMK04906 can also buffer a crystal or VCXO to generate a 7th unique clock frequency.

The device provides virtually all frequency translation combinations required for SONET, Ethernet, Fibre Channel and multi-mode Wireless Base Stations.

The LMK04906 input clock frequency and clock multiplication ratio are programmable through a SPI interface.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00