See datasheet for actual packaging/pinout drawings

Package | PIN:

NKD | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 12.15
10 - 24 $ 11.30
25 - 99 $ 10.90
100 - 249 $ 9.52
250 - 499 $ 9.06
500 - 749 $ 8.34
750 - 999 $ 7.42
1000 - 9999 $ 7.42
  View datasheet for LMK04906BISQE/NOPB View product folder for LMK04906BISQE/NOPB

Adjust your quantity during checkout

LMK04906BISQE/NOPB-Ultra Low Noise Clock Jitter Cleaner/Multiplier with 6 Programmable Outputs

The LMK04906 is the industry’s highest performance clock jitter attenuator with superior clock jitter cleaning, generation, and distribution with advanced features to meet high performance timing application needs.

The LMK04906 accepts 3 clock inputs ranging from 1 kHz to 500 MHz and generates 6 unique clock output frequencies ranging from 284 kHz to 2.6 GHz. The LMK04906 can also buffer a crystal or VCXO to generate a 7th unique clock frequency.

The device provides virtually all frequency translation combinations required for SONET, Ethernet, Fibre Channel and multi-mode Wireless Base Stations.

The LMK04906 input clock frequency and clock multiplication ratio are programmable through a SPI interface.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00