See datasheet for actual packaging/pinout drawings

LMK05028EVM


LMK05028 Network Clock Generator and Synchronizer Evaluation Module

TI Store Price:

Unit price: $399.00

Adjust your quantity during checkout

Texas Instruments LMK05028EVM

The LMK05028EVM is an evaluation module for the LMK05028 Network Clock Generator and Synchronizer. The EVM can be used for device evaluation, compliance testing, and system prototyping.
The LMK05028 integrates two Digital PLLs (DPLLs) with programmable bandwidth for input wander and jitter attenuation. The EVM includes SMA connectors for clock inputs, oscillator inputs, and clock outputs to interface the device with 50-Ω test equipment. The onboard XO and TCXO options allow the LMK05028 to be evaluated in free-running, locked, or holdover mode of operation. The EVM can be configured through the onboard USB microcontroller (MCU) interface using a PC with TI's TICS Pro software graphical user interface (GUI). TICS Pro can be used to program the LMK05028 registers and store the settings in the on-chip EEPROM, enabling custom clock configuration upon power up.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00