See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

SIA | 6

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMK60E0-156257SIAT


High-Performance Low Jitter Standard Oscillator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 11.75
10 - 24 $ 10.57
25 - 99 $ 9.87
100 - 249 $ 8.85
250 - 499 $ 8.26
500 - 749 $ 7.19
750 - 999 $ 6.22
1000 - 9999 $ 6.10

Adjust your quantity during checkout

Texas Instruments LMK60E0-156257SIAT

The LMK60XX device is a low jitter oscillator that generates a commonly used reference clock. The device is pre-programmed in factory to support any reference clock frequency; supported output formats are LVPECL, and LVDS up to 800 MHz, and HCSL up to 400 MHz. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3-V ±5% supply.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00