See datasheet for actual packaging/pinout drawings

Package | PIN:

SIA | 6

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.92
10 - 24 $ 9.23
25 - 99 $ 8.90
100 - 249 $ 7.78
250 - 499 $ 7.40
500 - 749 $ 6.81
750 - 999 $ 6.12
1000 - 9999 $ 6.10
  View datasheet for LMK60E0-212M50SIAT View product folder for LMK60E0-212M50SIAT

Adjust your quantity during checkout

LMK60E0-212M50SIAT-High-Performance Low Jitter Standard Oscillator - 156M25

The LMK60EX is a family of low jitter oscillators that generate a commonly used reference clock. The device is pre-programmed in factory to support any reference clock frequency; supported output formats are LVPECL, LVDS, and HCSL up to 400 MHz. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3-V ±5% supply.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00