See datasheet for actual packaging/pinout drawings

Package | PIN:

SIA | 6

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.76
10 - 24 $ 6.98
25 - 99 $ 6.52
100 - 249 $ 5.84
250 - 499 $ 5.46
500 - 749 $ 4.75
750 - 999 $ 4.11
1000 - 9999 $ 4.03
  View datasheet for LMK60E2-150M00SIAT View product folder for LMK60E2-150M00SIAT

Adjust your quantity during checkout

LMK60E2-150M00SIAT-Low Jitter Standard Differential Oscillator - 150M00

The LMK60XX device is a low jitter oscillator that generates a commonly used reference clock. The device is pre-programmed in factory to support any reference clock frequency; supported output formats are LVPECL, and LVDS up to 800 MHz, and HCSL up to 400 MHz. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3-V ±5% supply.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00