LMK60E2-156M25EVM LMK60xx Low-Jitter Single-Output Fixed Frequency Oscillator Evaluation Module top board image

LMK60E2-156M25EVM

LMK60xx Low-Jitter Single-Output Fixed Frequency Oscillator Evaluation Module

Pricing

Qty Price
+

Features for the LMK60E2-156M25EVM

  • Ultra-Low Noise, High Performance (150fs fout = 156.25MHz)
  • No user adjustable features
  • Single 3.3V power supply
  • Single differential LVPECL output

Description for the LMK60E2-156M25EVM

This Evaluation Module is for the LMK60xx which outputs a clock at a predesignated frequency (156.25 MHz) and with a pre-determined output configuration (LVPECL). No user adjustments are allowed or possible.

Pricing

Qty Price
+