See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

SIA | 6

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMK61E0-155M52SIAT


Ultra-Low Jitter Standard Differential Oscillator – 155M52

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.09
10 - 24 $ 8.17
25 - 99 $ 7.63
100 - 249 $ 6.85
250 - 499 $ 6.39
500 - 749 $ 5.56
750 - 999 $ 4.81
1000 - 9999 $ 4.72

Adjust your quantity during checkout

Texas Instruments LMK61E0-155M52SIAT

The LMK61XX is an ultra-low jitter oscillator that generates a commonly used reference clock. The device is pre-programmed in factory to support any reference clock frequency; supported output formats are LVPECL up to 1 GHz, LVDS up to 900 MHz, and HCSL up to 400 MHz. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3 V ± 5% supply.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00