See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

SIA | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMK61E0M-SIAT


Ultra-Low Jitter Programmable Oscillator With Internal EEPROM

TI Store Price:

 
 
Qty.Price
1 - 9 $ 21.98
10 - 24 $ 20.43
25 - 99 $ 19.72
100 - 249 $ 17.23
250 - 499 $ 16.39
500 - 749 $ 15.09
750 - 999 $ 13.42
1000 - 9999 $ 13.42

Adjust your quantity during checkout

Texas Instruments LMK61E0M-SIAT

The LMK61E0 family of ultra-low jitter PLLatinumTM programmable oscillators use fractional-N frequency synthesizers with integrated VCOs to generate commonly used reference clocks. The LMK61E0M supports 3.3-V LVCMOS outputs. The device features self start-up from on-chip EEPROM to generate a factory programmed default output frequency, or the device registers and EEPROM settings are fully programmable in-system through I2C serial interface. The device provides fine and coarse frequency margining control through I2C serial interface, making it a digitally-controlled oscillator (DCXO).

The PLL feedback divider can be updated to adjust the output frequency without spikes or glitches in steps of <1ppb using a PFD of 12.5 MHz (R divider=4, doubler disabled) for compatibility with xDSL requirements, or in steps of <5.2 ppb using a PFD of 100 MHz (R divider=1, doubler enabled) for compatibility with broadcast video requirements. The frequency margining features also facilitate system design verification tests (DVT), such as standards compliance and system timing margin testing.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00