LMK61E2-100M00EVM LMK61E2-100M00 Ultra-Low-Jitter Fixed Frequency Oscillator EVM top board image

LMK61E2-100M00EVM

LMK61E2-100M00EVM Ultra-Low-Jitter Fixed Frequency Oscillator EVM

Pricing

Qty Price
+

Features for the LMK61E2-100M00EVM

  • Ultra low jitter differential clock generation
  • Powered over USB or externally (SMA connector)

Description for the LMK61E2-100M00EVM

The LMK61E2-100M00EVM evaluation module provides a complete platform to evaluate the 90-fs RMS jitter performance of Texas Instruments LMK61E2-100M00 Ultra-Low Jitter Fixed Frequency Oscillator.

The onboard power supply options allow for ease of use as well as configuration flexibility required in common applications. The edge-launch SMA ports provide access to the LMK61E2-100M00’s differential clock output for interfacing to test equipment or reference boards using commercially available coaxial cables, adapters, or baluns (not included).

Pricing

Qty Price
+