See datasheet for actual packaging/pinout drawings

Package | PIN:

SIA | 6

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.09
10 - 24 $ 8.17
25 - 99 $ 7.63
100 - 249 $ 6.85
250 - 499 $ 6.39
500 - 749 $ 5.56
750 - 999 $ 4.81
1000 - 9999 $ 4.72
  View datasheet for LMK61E2-100M00SIAT View product folder for LMK61E2-100M00SIAT

Adjust your quantity during checkout

LMK61E2-100M00SIAT-Ultra-Low Jitter Standard Differential Oscillator - 100M00

The LMK61XX is an ultra-low jitter oscillator that generates a commonly used reference clock. The device is pre-programmed in factory to support any reference clock frequency; supported output formats are LVPECL up to 1 GHz, LVDS up to 900 MHz, and HCSL up to 400 MHz. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3 V ± 5% supply.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00