See datasheet for actual packaging/pinout drawings

Package | PIN:

SIA | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 19.54
10 - 24 $ 18.16
25 - 99 $ 17.53
100 - 249 $ 15.31
250 - 499 $ 14.57
500 - 749 $ 13.41
750 - 999 $ 11.93
1000 - 9999 $ 11.93
  View datasheet for LMK61E2-SIAT View product folder for LMK61E2-SIAT

Adjust your quantity during checkout

LMK61E2-SIAT-Ultra-Low Jitter Fully Programmable Oscillator, Integrated EEPROM, +/-50ppm

The LMK61E2 device is an ultra-low jitter PLLatinum programmable oscillator with a fractional-N frequency synthesizer with integrated VCO that generates commonly used reference clocks. The outputs can be configured as LVPECL, LVDS, or HCSL.

The device features self start-up from on-chip EEPROM that is factory programmed to generate 156.25-MHz LVPECL output. The device registers and EEPROM settings are fully programmable in-system through I2C serial interface. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3-V ± 5% supply.

The device provides fine and coarse frequency margining options through I2C serial interface to support system design verification tests (DVT), such as standard compliance and system timing margin testing.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00