See datasheet for actual packaging/pinout drawings

Package | PIN:

SIA | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 14.04
10 - 24 $ 13.06
25 - 99 $ 12.60
100 - 249 $ 11.01
250 - 499 $ 10.47
500 - 749 $ 9.64
750 - 999 $ 8.58
1000 - 9999 $ 8.58
  View datasheet for LMK61PD0A2-SIAT View product folder for LMK61PD0A2-SIAT

Adjust your quantity during checkout

LMK61PD0A2-SIAT-Ultra-Low Jitter Pin Selectable, Differential Oscillator, +/-50ppm

The LMK61PD0A2 is an ultra-low jitter PLLatinum™ pin selectable oscillator that generates commonly used reference clocks. The device is pre-programmed in factory to support seven unique reference clock frequencies that can be selected by pin-strapping each of FS[1:0] to VDD, GND or NC (no connect). Output format is selected between LVPECL, LVDS, or HCSL by pin-strapping OS to VDD, GND or NC. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3 V ± 5% supply.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00