See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

SIA | 6

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMK62E2-100M00SIAT


High-Performance, Low-Jitter Oscillator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.93
10 - 24 $ 4.45
25 - 99 $ 4.09
100 - 249 $ 3.67
250 - 499 $ 3.38
500 - 749 $ 2.98
750 - 999 $ 2.64
1000 - 9999 $ 2.29

Adjust your quantity during checkout

Texas Instruments LMK62E2-100M00SIAT

The LMK62XX device is a low jitter oscillator that generates a commonly used reference clock. The device is pre-programmed in factory to support any reference clock frequency; supported output formats are LVPECL, LVDS and HCSL up to 400 MHz. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3-V ±5% supply.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00