See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $79.00
 

Adjust your quantity during checkout

LMK62E2-156M25EVM-LMK62E2-156M25 Evaluation Board

The LMK62E2-156M25EVM provides a complete platform to evaluate the clock performance of the Texas Instruments LMK62XX Ultra-Low Jitter Crystal Oscillator family with a diverse selection of output frequencies and formats. The LMK62XX EVM can be used as a clock source for compliance testing, performance evaluation, and initial system prototyping. The onboard edge-launch SMA ports provides access to the LMK62XX ultra low jitter clock outputs for interfacing to test equipment and reference boards using commercially available coaxial cables, adapters, or baluns (not included). This connectivity enables integrated system level testing between TI’s LMK62E2 and third-party FPGA/ASIC/SoC reference boards.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00