See datasheet for actual packaging/pinout drawings

LMP2021MAEVAL/NOPB


LMP2021MA Bridge Sensor Instrumentation Amplifier Evaluation Board

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments LMP2021MAEVAL/NOPB

The LMP2021MAEVAL Instrumentation Amplifier Evaluation Board is configured as a differential-in, differential-out amplifier using the LMP2021. Also included is a precision reference and buffer to drive a bridge sensor. The board is set up to be used with the ADC141S626 Evaluation Board (Part Number: ADC141S626EB).

Order SummaryEdit >
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00