See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

LMP8481MMEVM-H-Evaluate LMP8481MM-H (Bi-Directional, Gain of 100)

The Texas Instruments LMP8480/81 evaluation module (EVM) helps designers quickly evaluate the operation and performance of the LMP8480/81 76V Precision High Side Current Sense Amplifier. The EVM is ready to connect to power, load, and test instruments through the use of on-board terminals.

The EVM contains one LMP8480 or LMP8481 high side evaluation circuit. The EVM’s come pre-assembled with the LMP8480/81 device, 0.1O sense resistor, bypass capacitor and connection terminals installed. The Bi-Directional EVMs include the JP1 and JP2 reference jumpers and terminals.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00