LMP8481MMEVM-S

LMP8480 and LMP8481 Evaluation Tool

Pricing

Qty Price
+

Features for the LMP848XMMEVM-X

  • Selectable reference voltage options through jumpers (LMP8481)
  • On-board sense resistor or external resistor
  • Optional input EMI/RFI filtering
  • Separate DUT and load supplies Sense voltage test points
  • Optional output isolation resistor

Description for the LMP848XMMEVM-X

The Texas Instruments LMP8480/81 evaluation module (EVM) helps designers quickly evaluate the operation and performance of the LMP8480/81 76V Precision High Side Current Sense Amplifier. The EVM is ready to connect to power, load, and test instruments through the use of on-board terminals.

The EVM contains one LMP8480 or LMP8481 high side evaluation circuit. The EVM’s come pre-assembled with the LMP8480/81 device, 0.1O sense resistor, bypass capacitor and connection terminals installed. The Bi-Directional EVMs include the JP1 and JP2 reference jumpers and terminals.

Pricing

Qty Price
+