See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

S (-40 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

LMP8601EDRQ1


Automotive Grade, 60-V, Bidirectional, Low- or High-Side, Voltage Output Current Sensing Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.39
10 - 24 $ 3.06
25 - 99 $ 2.84
100 - 249 $ 2.49
250 - 499 $ 2.34
500 - 749 $ 1.99
750 - 999 $ 1.68
1000 - 9999 $ 1.60

Adjust your quantity during checkout

Texas Instruments LMP8601EDRQ1

The LMP8601, LMP8602, LMP8603 (LMP860x) and LMP8601-Q1, LMP8602-Q1, LMP8603-Q1 (LMP860x-Q1) devices are fixed-gain, precision current-sense amplifiers (also referred to as current-shunt monitors). The input common-mode voltage range is –22 V to +60 V when operating from a single 5-V supply, or –4 V to +27 V with a 3.3-V supply. The LMP860x and LMP860x-Q1 are ideal parts for unidirectional and bidirectional current sensing applications.

These devices have a precise gain of 20x (LPM8601, LPM8601-Q1), 50x (LPM8602, LPM8602-Q1), and 100x (LPM8603, LPM8603-Q1), and are adequate in most targeted applications to drive an ADC to full-scale value. The fixed gain is achieved in two separate stages: a preamplifier with a gain of 10x and an output stage buffer amplifier with a gain of 2x (LMP8601, LMP8601-Q1), 5x (LMP8602, LMP8602-Q1), or 10x (LMP8603, LMP8603-Q1). The path between the two stages is brought out on two pins to enable the option of an additional filter network or modifying the gain.

The offset input pin enables these devices for unidirectional or bidirectional single supply voltage current sensing.

The LMP860x-Q1 devices incorporate enhanced manufacturing and support processes for the automotive market and are compliant with the AEC-Q100 standard.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00