See datasheet for actual packaging/pinout drawings


Evaluation Board for the LMP8602

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments LMP8602MAEVAL/NOPB

The LMP860X SOIC Evaluation Board is designed to evaluate current sense amplifiers like the LMP8601, LMP8602, and LMP8603. These all are 60V Common Mode, Bidirectional Precision Current Sensing amplifier with different gain. This board has a LMP860X part mounted on the PCB together with the required de-coupling capacitor, power supply connections, Input and Output connectors and a 3 pin header for connecting the offset pin to either GND or VS.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00