See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

LMP8646EB/NOPB-LMP8646 Evaluation Board

The LMP8646 Evaluation Board (LMP8646EB) is designed to ease evaluation and design-in of TI's LMP8646, a Precision Current Limiter. The LMP8646 is used to detect small differential voltages across a sense resistor in the presence of high input common mode voltages. On board with the current limiter is the LM3102, a Step Down Switching Regulator that is capable of supplying 2.5A to loads. This document describes super cap and resistive load applications utilizing the LM3102 voltage regulator and the LMP8646 precision current limiter. The document also provides the schematic, layout, and BOM for the LMP8646 evaluation board.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00