See datasheet for actual packaging/pinout drawings

Package | PIN:

DDC | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.47
10 - 24 $ 2.22
25 - 99 $ 2.07
100 - 249 $ 1.81
250 - 499 $ 1.70
500 - 749 $ 1.44
750 - 999 $ 1.22
1000 - 9999 $ 1.16
  View datasheet for LMP8646MKE/NOPB View product folder for LMP8646MKE/NOPB

Adjust your quantity during checkout

LMP8646MKE/NOPB-76-V, Configurable Gain and Bandwidth, Low- or High-Side, High-Speed, Current Limiter

The LMP8646 is a precision current limiter used to improve the current limit accuracy of any switching or linear regulator with an available feedback node.

The LMP8646 accepts input signals with a common-mode voltage ranging from –2 V to 76 V. It has a variable gain which is used to adjust the sense current. The gain is configured with a single external resistor, RG, providing a high level of flexibility and accuracy up to 2%. The adjustable bandwidth, which allows the device to be used with a variety of applications, is configurable with a single external capacitor in parallel with RG. In addition, the output is buffered in order to provide a low output impedance.

The LMP8646 is an ideal choice for industrial, automotive, telecommunications, and consumer applications where circuit protection and improved precision systems are required. The LMP8646 is available in a 6-pin SOT package and can operate at temperature range of −40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00