See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

LMP91051EVM-Sensor AFE Eval Platform for NDIR Applications

The LMP91051 evaluation board (LMP91051EVM) can be used as stand-alone or as part of Sensor AFE eval platform (refer to the Sensor AFE platform page for software and required hardware). The LMP91051 can be configured via the SPI interface and allows for testing the device with thermopile sensors, as typically used in NDIR applications.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00