See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $249.00
 

Adjust your quantity during checkout

LMP92001EVAL/NOPB-Evaluation Board for the LMP92001

The LMP92001EB is the evaluation board for the LMP92001, a 12-bit Analog Monitor and Controller with onboard temperature sensor. The evaluation board provides full access to the LMP92001 I/O to allow complete characterization of the device. The SPIUSI2 interface board and TinyI2CSPI software can be used to control the device from the PC.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00