See datasheet for actual packaging/pinout drawings

Package | PIN:

NHZ | 24

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.69
10 - 24 $ 6.92
25 - 99 $ 6.46
100 - 249 $ 5.79
250 - 499 $ 5.41
500 - 749 $ 4.70
750 - 999 $ 4.07
1000 - 9999 $ 3.99
  View datasheet for LMP93601NHZT View product folder for LMP93601NHZT

Adjust your quantity during checkout

LMP93601NHZT-Low-noise, High gain, 3-Channel AFE for Thermopile Sensors

The LMP93601 is an optimized Analog-Front-End (AFE) for occupancy detecting thermopile arrays up to 16 x 16 and thermopile mass flow sensors. The AFE combines excellent noise performance, low offset voltage, high gain, and low-power consumption at sampling rates ideal for monitoring thermopile sensors.

The LMP93601 is a precision, 16-bit, analog-to-digital converter (ADC) offered in a leadless WQFN-24 package. The device features three differential EMI hardened inputs, a low-noise, high-gain programmable gain amplifier (PGA), a level shifting voltage source, an internal reference, and a programmable sampling rate. The many integrated features and the simple control of the LMP93601 through an SPI-compatible interface ease precision measurements of thermopile sensor signals.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00