See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $20.00
 

Adjust your quantity during checkout

LMR10510YSDDEMO/NOPB-LMR10510 Small Footprint LLP Buck Regulator 3 MHz 1A Demo Board

The LMR10510/LMR10515/LMR10520 is a PWM DC/DC buck (step-down) regulator. With a switching frequency of 3MHz or 1.6MHz the overall solution size is very compact and requires a minimum number of components. The LMR10510/LMR10515/LMR10520 Demo Board is designed to provide the design engineer with a fully functional power converter to evaluate the LMR10510/LMR10515/LMR10520 series of buck regulators. The demo board comes populated with either the LMR10510Y, LMR10515Y, or LMR10520Y but can easily be modified to accommodate any of the LMR10510/LMR10515/LMR10520 regulator ICs.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00