See datasheet for actual packaging/pinout drawings

Package | PIN:

NGG | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.45
10 - 24 $ 1.30
25 - 99 $ 1.20
100 - 249 $ 1.03
250 - 499 $ 0.95
500 - 749 $ 0.77
750 - 999 $ 0.62
1000 - 9999 $ 0.55
  View datasheet for LMR10520XSDE/NOPB View product folder for LMR10520XSDE/NOPB

Adjust your quantity during checkout

LMR10520XSDE/NOPB-5.5Vin, 2A Step-Down Voltage Regulator in SOT-23 and LLP

The LMR10520 regulator is a monolithic, high frequency, PWM step-down DC/DC converter in a 6 Pin WSON package. It provides all the active functions to provide local DC/DC conversion with fast transient response and accurate regulation in the smallest possible PCB area. With a minimum of external components, the LMR10520 is easy to use. The ability to drive 2.0A loads with an internal 150 mΩ PMOS switch results in the best power density available. The world-class control circuitry allows on-times as low as 30ns, thus supporting exceptionally high frequency conversion over the entire 3V to 5.5V input operating range down to the minimum output voltage of 0.6V. The LMR10520 is internally compensated, so it is simple to use and requires few external components. Even though the operating frequency is high, efficiencies up to 93% are easy to achieve. External shutdown is included, featuring an ultra-low stand-by current of 30 nA. The LMR10520 utilizes current-mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output over-voltage protection.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00