See datasheet for actual packaging/pinout drawings


Package | PIN:

DDA | 8


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Automotive 40V, 2A SIMPLE SWITCHER®, 2.2MHz Step-Down Regulator with 40uA IQ

TI Store Price:

1 - 9 $ 3.58
10 - 24 $ 3.21
25 - 99 $ 3.02
100 - 249 $ 2.63
250 - 499 $ 2.46
500 - 749 $ 2.12
750 - 999 $ 1.81
1000 - 9999 $ 1.53

Adjust your quantity during checkout

Texas Instruments LMR14020SSQDDARQ1

The LMR14020-Q1 is a 40 V, 2 A step down regulator with an integrated high-side MOSFET. With a wide input range from 4 V to 40 V, it’s suitable for various applications from industrial to automotive for power conditioning from unregulated sources. An extended family is available in 3.5 A and 5 A options in pin-to-pin compatible packages, including LMR14030-Q1 and LMR14050-Q1. The regulator’s quiescent current is 40 µA in Sleep-mode, which is suitable for battery powered systems. An ultra-low 1 µA current in shutdown mode can further prolong battery life. A wide adjustable switching frequency range allows either efficiency or external component size to be optimized. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components of the device. A precision enable input allows simplification of regulator control and system power sequencing. The device also has built-in protection features such as cycle-by-cycle current limit, thermal sensing and shutdown due to excessive power dissipation, and output overvoltage protection.

The LMR14020-Q1 is available in an 8-pin HSOIC or 10-pin WSON package with exposed pad for low thermal resistance.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00