Features for the LMR14050SEVM
- Input range: 7V to 36V
- Output: 5.0V or 3.3V
- Maximum load current: 5A
- Switching frequency: 400KHz
- Board size: 76mm x 76mm
Description for the LMR14050SEVM
The LMR14050SEVM is a fully assembled and tested circuit for evaluating the LMR14050S Step-Down Converter. The LMR14050SEVM operates from 7V to 36V input (12V nominal) and provides a 5.0V or 3.3V output at 5A. The board also has jumper connectors to enable or disable the converter operation, change output voltage and synchronize to external clock. The board also has AC signal injection terminals for feedback loop measurements.