See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $20.00
 

Adjust your quantity during checkout

LMR14203XMKDEMO/NOPB-LMR14203 Simple Switcher® Small Footprint 42V Buck Regulator 300 mA Demo Board

The LMR14203/06 is a PWM DC/DC buck (step-down) regulator. With a wide input range from 4.5V-42V, it is suitable for a variety of applications from automotive to power conditioning of unregulated sources. The LMR14203/LMR14006 Evaluation Board is designed to provide the design engineer with a fully functional power converter based on the buck topology to evaluate the LMR14203/06 series of buck regulators. The evaluation board comes populated with either the LMR14203XMK or LMR14206XMK but can easily be modified to accommodate any of the LMR14203/06 regulator ICs.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00