See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DDC | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LMR14203XMKE/NOPB


4.5V to 42V, 0.3A Step-Down DC/DC Switching Regulator in SOT-23

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.21
10 - 24 $ 1.99
25 - 99 $ 1.85
100 - 249 $ 1.62
250 - 499 $ 1.52
500 - 749 $ 1.29
750 - 999 $ 1.09
1000 - 9999 $ 1.04

Adjust your quantity during checkout

Texas Instruments LMR14203XMKE/NOPB

The LMR14203 is a PWM DC/DC buck (step-down) regulator. With a wide input range from 4.5V-42V, it is suitable for a wide range of applications such as power conditioning from unregulated sources. They feature a low RDSON (0.9Ω typical) internal switch for maximum efficiency (85% typical). Operating frequency is fixed at 1.25 MHz allowing the use of small external components while still being able to have low output voltage ripple. Soft-start can be implemented using the shutdown pin with an external RC circuit allowing the user to tailor the soft-start time to a specific application.

The LMR14203 is optimized for up to 300 mA load current.

Additional features include: thermal shutdown, VIN under-voltage lockout, and gate drive under-voltage lockout. The LMR14203 is available in a low profile SOT-6L package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00