Features for the LMR16006XEVM
- Input range: 6V to 60V
- Output: 5.0V
- Maximum load current: 600mA
- Switching frequency: 0.7MHz
- Board size: 49x52mm
Description for the LMR16006XEVM
The LMR16006XEVM is a fully assembled and tested circuit for evaluating the LMR16006X Step-Down Converter. The LMR16006XEVM operates from 6V to 60V input (12V nominal) and provides a 5.0V output at 600mA. The board also has jumper connector to enable or disable the converter operation.