See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DDC | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LMR16006YDDCT


SIMPLE SWITCHER® 4V to 60V, 600mA Step-Down Regulator with Low Iq

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.22
10 - 24 $ 2.89
25 - 99 $ 2.72
100 - 249 $ 2.37
250 - 499 $ 2.21
500 - 749 $ 1.91
750 - 999 $ 1.63
1000 - 9999 $ 1.38

Adjust your quantity during checkout

Texas Instruments LMR16006YDDCT

The LMR16006 is a PWM DC/DC buck (step-down) regulator. With a wide input range of 4 V to 60 V, it is suitable for a wide range of application from industrial to automotive for power conditioning from an unregulated source. The regulator’s standby current is 28 µA in ECO mode, which is suitable for battery operating systems. An ultra low 1 µA shutdown current can further prolong battery life. Operating frequency is fixed at 0.7 MHz (X version) and 2.1 MHz (Y version) allowing the use of small external components while still being able to have low output ripple voltage. Soft-start and compensation circuits are implemented internally, which allows the device to be used with minimized external components. The LMR16006 is optimized for up to 600 mA load currents. It has a 0.765 V typical feedback voltage. The device has built-in protection features such as pulse by pulse current limit, thermal sensing and shutdown due to excessive power dissipation. The LMR16006 is available in a low profile SOT-6L package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00