LMR16006YEVM LMR16006YEVM 6V to 60V input, 5.0V output at 600mA Step-Down Converter angled board image

LMR16006YEVM

LMR16006YEVM 6V to 60V input, 5.0V output at 600mA Step-Down Converter

Pricing

Qty Price
+

Features for the LMR16006YEVM

  • Input range: 6V to 60V
  • Output: 5.0V
  • Maximum load current: 600mA
  • Switching frequency: 2.1MHz
  • Board size: 49x52mm

Description for the LMR16006YEVM

The LMR16006YEVM is a fully assembled and tested circuit for evaluating the LMR16006Y Step-Down Converter. The LMR16006YEVM operates from 6V to 60V input (12V nominal) and provides a 5.0V output at 600mA. The board also has a jumper connector to enable or disable the converter operation.

Pricing

Qty Price
+