LMR16010PEVM LMR16010 Wide Vin Step-Down Converter Evaluation Module angled board image

LMR16010PEVM

LMR16010 Wide Vin Step-Down Converter Evaluation Module

Pricing

Qty Price
+

Features for the LMR16010PEVM

  • 7V to 60V input voltage range
  • Up to 1A output current
  • Switching frequency 700KHz
  • Power Good flag output
  • Internal compensation

Description for the LMR16010PEVM

The LMR16010PEVM evaluation module is a fully assembled and tested circuit for evaluating the LMR16010PDDAR step-Down Converter. The LMR16010PEVM operates from 7V to 60V input (24V nominal) and provides a 5.0V output at 1A. The board also has jumper connectors to enable or disable the converter operation and synchronize to external clock. The board also has AC signal injection terminals for feedback loop measurements.

Pricing

Qty Price
+