See datasheet for actual packaging/pinout drawings

LMR23610AEVM


LMR23610 Wide Vin Synchronous Step-Down Converter Evaluation Module

TI Store Price:

Unit price: $29.00

Adjust your quantity during checkout

Texas Instruments LMR23610AEVM

The LMR23610AEVM is a fully assembled and tested circuit for evaluating the LMR23610ADDAR Step-Down Converter. The LMR23610AEVM operates from 4V to 36V input (12V nominal) and provides a 5.0V/3.3V output at 1A. The board has jumper connectors to select output options, enable or disable the converter operation and synchronize to external clock. The board also has AC signal injection terminals for feedback loop measurements.
Order SummaryEdit >
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00