See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $29.00
 

Adjust your quantity during checkout

LMR23625CEVM-LMR23625C Wide Vin Synchronous Step-Down Converter Evaluation Module

The LMR23625CEVM is a fully assembled and tested circuit for evaluating the LMR23625CDDAR Step-Down Converter. The LMR23625CEVM operates from 4.5V to 36V input (12V nominal) and provides a 5.0V/3.3V output at 2.5A. The board has jumper connectors to select output options, enable or disable the converter operation and synchronize to external clock. The board also has AC signal injection terminals for feedback loop measurements.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00