See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $29.00
 

Adjust your quantity during checkout

LMR23630AEVM-LMR23630 Wide Vin Synchronous Step-Down Converter Evaluation Module

The LMR23630AEVM is a fully assembled and tested circuit for evaluating the LMR23630ADDAR Step-Down Converter. The LMR23630AEVM operates from 4V to 36V input (12V nominal) and provides a 5.0V/3.3V output at 3A. The board has jumper connectors to select output options, enable or disable the converter operation and synchronize to external clock. The board also has AC signal injection terminals for feedback loop measurements.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00