See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YPA | 28

Temp:

S (-20 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LMR24220TLX/NOPB


42Vin, 2.0A Step-Down Voltage Regulator in micro SMD

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.85
10 - 24 $ 3.47
25 - 99 $ 3.24
100 - 249 $ 2.90
250 - 499 $ 2.71
500 - 749 $ 2.36
750 - 999 $ 2.04
1000 - 9999 $ 2.00

Adjust your quantity during checkout

Texas Instruments LMR24220TLX/NOPB

The LMR24220 Synchronously Rectified Buck Converter features all required functions to implement a highly efficient and cost effective buck regulator. It is capable of supplying 2A to loads with an output voltage as low as 0.8V. Dual N-Channel synchronous MOSFET switches allow a low component count, thus reducing complexity and minimizing board size.

Different from most other COT regulators, the LMR24220 does not rely on output capacitor ESR for stability, and is designed to work exceptionally well with ceramic and other very low ESR output capacitors. It requires no loop compensation, results in a fast load transient response and simple circuit implementation. The operating frequency remains nearly constant with line variations due to the inverse relationship between the input voltage and the on-time. The operating frequency can be externally programmed up to 1 MHz. Protection features include VCC under-voltage lock-out, output over-voltage protection, thermal shutdown, and gate drive under-voltage lock-out. The LMR24220 is available in the small DSBGA low profile chip-scale package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00