See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.30
10 - 24 $ 1.17
25 - 99 $ 1.08
100 - 249 $ 0.94
250 - 499 $ 0.87
500 - 749 $ 0.73
750 - 999 $ 0.60
1000 - 9999 $ 0.55
  View datasheet for LMR62014XMFX/NOPB View product folder for LMR62014XMFX/NOPB

Adjust your quantity during checkout

LMR62014XMFX/NOPB-SIMPLE SWITCHER® 2.7V to 14V, 1.4A Step-Up Regulator in SOT-23 Package

The LMR62014 switching regulator is a current-mode boost converter operating at fixed frequency of
1.6 MHz.

The use of SOT-23 package, made possible by the minimal power loss of the internal 1.4A switch, and use of small inductors and capacitors result in the industry's highest power density. The LMR62014 is capable of greater than 90% duty cycle, making it ideal for boosting to voltages up to 20V.

These parts have a logic-level shutdown pin that can be used to reduce quiescent current and extend battery life.

Protection is provided through cycle-by-cycle current limiting and thermal shutdown. Internal compensation simplifies design and reduces component count.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00