See datasheet for actual packaging/pinout drawings


LMR62421 SIMPLE SWITCHER® 24Vout, 2.1A Small Step-Up Regulator Demo Board

TI Store Price:

Unit price: $20.00

Adjust your quantity during checkout

Texas Instruments LMR62421XSDDEMO/NOPB

The LMR62421 is a high frequency switching boost regulator which offers small size and high power conversion efficiency. The part operates at a 1.6MHz switching frequency. It provides all the active functions to provide local DC/DC conversion with fast-transient response and accurate regulation in the smallest PCB area capable of supplying up to 2.1A of switch current. The LMR62421 is internally compensated, so it is simple to use, and requires few external components. The LMR62421 uses current-mode control to regulate the output voltage in a range from 3V to 24V. Additional features include internal soft start which helps reduce inrush current and thermal shutdown. This application note describes the demo board supplied to demonstrate the operation of this part and give information on its usage.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00